Neutre externe DMX³ 2500 4000 mpx.10
DMX³ 2500 4000
LEGRAND
Neutre externe DMX³ 2500 4000 mpx.10
REF. 028198
EAN.
3414972327251
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Neutral terminal |
---|---|
Accessory | Yes |
Spare part | No |
Width | 133 mm |
Height | 212 mm |
Depth | 110 mm |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-85 °C |
Colour | Multi-coloured |
Halogen free | Yes |
Documentation
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION