Open Rogowski coil 3200A
Easy Connect
LEGRAND
Open Rogowski coil 3200A
REF. 412110
EAN.
3414972126229
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Attachable current transformer |
---|---|
Rated primary current | 3200 A |
With shock protection | Yes |
Opening diameter | 150 mm |
Snap mounting | Yes |
Secondary connection | Cable |
Number of primary inputs | 1 |
Degree of protection (IP) | IP40 |
---|---|
Operating / setting temperature | -30-80 °C |
Storage temperature | -40-86 °C |
Voltage type | AC |
Halogen free | Yes |
Prewired | Yes |
Documentation
1 document
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION