![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023018-LEGRAND-1000.jpg)
Osmoz block sub-assemblies - for Illuminated head - 2 NO - green 230 V~
Legrand
Osmoz block sub-assemblies - for Illuminated head - 2 NO - green 230 V~
REF. 23018
EAN.
3245060230180
2 896,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 195.5-264.5 V |
Rated voltage Ue at AC 60 Hz | 195.5-264.5 V |
---|---|
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | Green |
Type of fastening | Front fastening |