Skip to main content
Logo print

Patch cord RJ45 category 5e F/UTP PVC grey 3m

LCS³ LEGRAND

Patch cord RJ45 category 5e F/UTP PVC grey 3m

REF. 051642 EAN. 3245060516420
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type F/UTP
Category 5E
Length 3 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Grey
Anti-kink sleeve Moulded-on
Locking lever Yes
Colour anti-kink sleeve Grey
Fire retardant version No
Oil resistant according to EN IEC 60811-404 No
Cable construction 1x4
AWG-size 26
Pin assignment 1:1
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
RAL-number 7035
Cable nature for connection Flexible

Documentation

2 documents
Technical Sheet
S000115530EN-00.pdf pdf (0.09 Mo)
Technical Sheet
S000115530FR-00.pdf pdf (0.09 Mo)
1 document
Catalogue Commercial Page
ex223001_0991.pdf pdf (0.07 Mo)
3 documents
Agreement
PEP
LGRP-00554-V02.01-FR.pdf pdf (0.76 Mo)
PEP