Skip to main content
Logo print

Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 5m

LCS3 Legrand

Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 5m

REF. 51544 EAN. 3414971438798
1 902,50
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type F/UTP
Category 6
Length 5 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Blue
Anti-kink sleeve Put-on
Locking lever Yes
Colour anti-kink sleeve Other
Fire retardant version No
Oil resistant according to EN IEC 60811-404 No
Cable construction 4x2
AWG-size 28
Pin assignment 1:1
NVP value 74 %
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Operating / setting temperature -20-60 °C
Storage temperature -20-75 °C
RAL-number 5015
Cable nature for connection Flexible

Documentation

1 document
Technical Sheet
S000103743EN-04.pdf pdf (0.06 Mo)
1 document
PEP
LGRP-00224-V03.01-EN.pdf pdf (0.94 Mo)