Skip to main content
Logo print

PATCH CORD RJ45/RJ45 SOLID AWG24 CAT5E F/UTP 8M GREY

LCS3 Legrand

PATCH CORD RJ45/RJ45 SOLID AWG24 CAT5E F/UTP 8M GREY

REF. 51503 EAN. 3414972485593
4 419,30
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type F/UTP
Category 5E
Length 8 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Grey
Anti-kink sleeve Moulded-on
Locking lever Yes
Colour anti-kink sleeve Grey
Fire retardant version Yes
Oil resistant according to EN IEC 60811-404 No
Cable construction 1x4
AWG-size 26
Pin assignment 1:1
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No

Documentation

1 document
Technical Sheet
S000115531EN-00.pdf pdf (0.09 Mo)