Plate DSX SD F2 vertical 24 MODULES
XL³S
LEGRAND
Plate DSX SD F2 vertical 24 MODULES
REF. 338967
EAN.
3414972239653
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 110 mm |
---|---|
Width | 520 mm |
Material | Steel |
Surface protection | Galvanized |
Perforated | Yes |
---|---|
Operating / setting temperature | -20-70 °C |
Colour | Colourless |
Halogen free | Yes |
Documentation
2 documents
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION