Skip to main content
Logo print

Plexo™ - 1 gang 2-way switch - White - flush

Plexo™ LEGRAND

Plexo™ - 1 gang 2-way switch - White - flush

REF. 069851L EAN. 3414971883833
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK08
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Push-in clamp
Heating switch No
Washing machine switch No
Device width 85 mm
Device height 85 mm
Device depth 57 mm
Built-in depth 28.5 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -10-40 °C
Storage temperature -25-60 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documentation

2 documents
Technical Sheet
F03415FR-00.pdf pdf (0.93 Mo)
Technical Sheet
F03415EN-00.pdf pdf (0.94 Mo)
1 document
Catalogue Commercial Page
ex223001_0791.pdf pdf (0.88 Mo)
1 document
3D Autocad
3D_LG-069851L.stp ifc (1.56 Mo)
5 documents
Agreement
AENOR-030/002620 (0.87 Mo)
Agreement
NF-NF012_3294/A2 (0.74 Mo)
Agreement
SNI-824 220294 (0.67 Mo)
Agreement
OC / CB-FR_715726 (0.74 Mo)
Agreement
VDE-40057978 (1.18 Mo)