![](https://dev-assets.legrand.com/pim/PHOTOS-WEB/LG-069520L-WEB-R.jpg)
Plexo automatic switch w/o neutral - grey/white/anthracite - mechanism
Plexo™
LEGRAND
Plexo automatic switch w/o neutral - grey/white/anthracite - mechanism
REF. 069520L
EAN.
3414971878112
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Other |
Suitable for ceiling mounting | No |
Suitable for wall mounting | Yes |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Grey |
---|---|
RAL-number (similar) | 7046 |
Transparent | No |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Voltage type | AC |
Frequency | 47-63 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 6 s |
Max. duty cycle | 6 min |
Detection angle horizontal | 130-130 ° |
Response value luminosity | 3-1000 lx |
Max. switching power | 300 W |
Temperature | -5-35 °C |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 70.5 mm |
Height | 70.5 mm |
Depth | 54 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | 0-35 °C |
Storage temperature | -5-35 °C |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Auto switch | Yes |
Documentation
3 documents
Technical Sheet
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION