Plexo™ - Socket outlet - IP 44 - 20 A - 2P+E - flush mounting - Grey
Plexo™
LEGRAND
Plexo™ - Socket outlet - IP 44 - 20 A - 2P+E - flush mounting - Grey
REF. 055703
EAN.
3245060557034
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Earthing pin |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Flat |
Number of active contacts (round) | 2 |
Number of active contacts (flat) | 0 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 2 |
Number of socket outlets switchable | 0 |
Number of phases | 2 |
Imprint/indication | Degree of protection (IP) |
Connection type | Screwed terminal |
With hinged lid | Yes |
With enhanced contact protection | No |
Label space/information surface | No |
Colour | Grey |
RAL-number (similar) | 7046 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Other |
Type of fastening | Mounting with screw |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 20 A |
Nominal voltage | 400 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK08 |
Device width | 84 mm |
Device height | 77 mm |
Device depth | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Flexible or rigid |
Cable support | Other |
Cover | Other |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION