Skip to main content
Logo print

Plexo™ - Switch 66 - 2 gang - 2 way - 20 A 250 V~ - Grey

Plexo™ LEGRAND

Plexo™ - Switch 66 - 2 gang - 2 way - 20 A 250 V~ - Grey

REF. 684604 EAN. 3245066846040
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with complete housing
Push button switch No
Number of rockers 2
Mounting method Surface mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Grey
RAL-number (similar) 7017
Colour of switch operator Grey
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP66
Degree of impact strength (IK) IK08
Nominal voltage 250 V
Rated current 20 A
Switching current for fluorescent lamps 20 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 98 mm
Device height 98 mm
Device depth 63 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -20-40 °C
Storage temperature -20-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

Documentation

2 documents
Instruction Use
0064ER4-01.pdf pdf (0.03 Mo)
Technical Sheet
F00128EN-00.pdf pdf (0.29 Mo)
1 document
Catalogue Commercial Page
ex223001_0797.pdf pdf (0.12 Mo)
1 document
Agreement
KSC-JW02001-20001A (0.28 Mo)