RCD Add-on module DX3 4 pole 125A type AC 30 mA
DX³
LEGRAND
RCD Add-on module DX3 4 pole 125A type AC 30 mA
REF. 410624
EAN.
3245064106245
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 250-440 V |
---|---|
Nominal current | 125 A |
Rated fault current adjustable | No |
Rated fault current | 0.03-0.03 A |
Max. delay time | 0 ms |
Delay adjustable | No |
Number of poles | 4 |
Leakage current type | AC |
Frequency | 50 Hz |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 6 kV |
Connectable conductor cross section solid-core | 1.5-70 mm² |
Connectable conductor cross section multi-wired | 1.5-50 mm² |
Anti-nuisance tripping version | No |
With interlocking device | Yes |
Degree of protection (IP) | IP20 |
Pollution degree | 3 |
---|---|
Ambient temperature during operating | -25-70 °C |
Width | 213.6 mm |
Height | 129 mm |
Depth | 78 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Mounting method | DIN rail |
Connected object | No |
Application store for download | Not applicable |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION