![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-446477-WEB-R.jpg)
Set of ten black cable rings
Nexpand
LEGRAND
Set of ten black cable rings
REF. 446477
EAN.
3414972237888
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | Yes |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION