Skip to main content
Logo print

Snap-on aluminium trunking Mosaic Program, 1 compartment, 50x85mm. Length of 2m

LEGRAND

Snap-on aluminium trunking Mosaic Program, 1 compartment, 50x85mm. Length of 2m

REF. 603811 EAN. 3245066038117
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 85 mm
Depth 50 mm
Length 2000 mm
Number of covers 1
Covers supplied with the product No
Cover width 1 45 mm
Symmetric Yes
Construction type rectangular Yes
Material Aluminium
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Anodised
Colour Aluminium
Construction rear wall (inner side) Perforated
With protective foil Yes
Number of plug-in partitions 1
With duct connector No
Bottom perforation Yes
Mounting method cover Inner lying
With cable fixing clip No
Useful cross section 2940 mm²
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature 15-60 °C
Storage temperature -25-60 °C

Documentation

1 document
Technical Sheet
F01805EN-01.pdf pdf (2.18 Mo)
1 document
Catalogue Commercial Page
ex223001_1090.pdf pdf (0.06 Mo)