Soliroc™ - Surface mounting box - 1 gang - 110 x 110 x 45 mm
Soliroc™
LEGRAND
Soliroc™ - Surface mounting box - 1 gang - 110 x 110 x 45 mm
REF. 077890
EAN.
3245060778903
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted frame |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 1 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | Yes |
Shock resistant | Yes |
Degree of protection (IP) | IP55 |
Width | 110 mm |
Height | 110 mm |
Depth | 45 mm |
Device width | 110 mm |
Device height | 110 mm |
Device depth | 45 mm |
Degree of impact strength (IK) | IK10 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
10 documents
Agreement
OC / CB-FR_700177/A1
(0.71 Mo)
Agreement
OC / CB-FR_716168
(0.37 Mo)
Agreement
NF-NF012_4236
(0.53 Mo)
Agreement
OC / CB-569889/A1
(1.34 Mo)
Agreement
NF-NF012_3741
(0.55 Mo)
Agreement
OC / CB-FR_707077/M1
(0.43 Mo)
Agreement
OC / CB-FR_701873
(0.58 Mo)
Agreement
NF-NF012_4239
(0.53 Mo)
Agreement
OC / CB-619737
(0.96 Mo)
Agreement
OC / CB-FR_707077
(0.39 Mo)
SELECT AN ACTION