Soliroc™ - TV socket - male - IP 20 - 0-2400 MHz
Soliroc™
LEGRAND
Soliroc™ - TV socket - male - IP 20 - 0-2400 MHz
REF. 077882
EAN.
3245060778828
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Central cover plate |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Type of fastening | Mounting with claw and screw |
Material | Metal |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 70.4 mm |
Device height | 70.4 mm |
Device depth | 34.6 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION