![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/576003-LEGRAND-1000.jpg)
Arteor™ - Support frame - for BS type boxes - 1-gang - 1 or 2 modules
Arteor™
LEGRAND
Arteor™ - Support frame - for BS type boxes - 1-gang - 1 or 2 modules
REF. 576003
EAN.
3245065760033
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Flush-mounted |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
With screws | No |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
14 documents
PEP
PEP
Agreement
OC / CB-FR_705030/A1
(1.68 Mo)
PEP
PEP
Agreement
OC / CB-FR_706408/M1
(0.31 Mo)
PEP
PEP
PEP
Agreement
Decl. UE RED-A 3812 B
(0.25 Mo)
PEP
Agreement
OC / CB-FR_707098
(0.67 Mo)
Agreement
OC / CB-FR_705038/A1
(0.67 Mo)
PEP
SELECT AN ACTION