Transparent door for XL3 S 630 enclosures usable faceplate height 750 mm width 16 modules
XL³ S 630
LEGRAND
Transparent door for XL3 S 630 enclosures usable faceplate height 750 mm width 16 modules
REF. 337751
EAN.
3414970898890
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | Yes |
Version as door for disconnecting switch interlocking | No |
Width | 450 mm |
Height | 750 mm |
EMC-version | No |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Colour | White |
Degree of protection (IP) | IP40 |
Documentation
1 document
Catalogue Commercial Page
5 documents
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.130
(0.56 Mo)
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION