![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-039863-WEB-R.jpg)
USB 3.1 TYPE-C MALE TO USB 3.1 TYPE-C CABLE 1M
Legrand
USB 3.1 TYPE-C MALE TO USB 3.1 TYPE-C CABLE 1M
REF. 39863
EAN.
3414970994141
5 716,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of connector connection 1 | USB-C |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | USB-C |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 1 m |
Documentation
1 document
Technical Sheet
SELECT AN ACTION