Modular distribution board with staggered bars, 4-pole 125 A - 15 connections per bar - 8 modules
Modular distribution block with staggered bars 125 A - external output - 16 connections/bar - 10 modules
Modular distribution board with staggered bars, 4-pole 160 A - external output - 15 connections/bar - 10 modules
Supply busbar - fork-type - 3P - max 4 devices connected - 1 row
Supply busbar - prong-type - 1P+N universal - max 13 devices connected - 1 row
Supply busbar - prong-type - 1 P+N universal - max 18 devices connected - 1 row
Supply busbar - prong-type - 1P for auxiliary - max 37 devices connected - meter
Supply busbar - prong-type - 1 P+N universal - max 57 devices connected - meter
Supply busbar - prong-type - 2P - max 6 devices connected - 1 row
Supply busbar - prong-type - 2P - max 28 devices connected - meter
Supply busbar - prong-type - 2P - 3 Phase balanced -max 4 devices connected -1 row
Supply busbar - prong-type - 2P - 3 Phase balanced -max 28 devices connected -meter
Supply busbar - prong-type - 3P - max 4 devices connected - 1 row
Supply busbar - prong-type - 3P - max 19 devices connected - meter
Supply busbar - prong-type - 4P - max 3 devices connected - 1 row
Supply busbar - prong-type - 4P - max 14 devices connected - meter
Modular Distribution block - 1p - 250 A - 11 connections
Monobloc Modular Distribution block - 4p - 250 A - 12 connections
Modular Distribution block - 1p - 125 A - 16 connections
Aluminium Copper Distribution box - 120 mm² - 300 A max.
Aluminium Copper Distribution box - 300 mm² - 540 A max.
Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm
Copper bar with tapped holes - 12 x 4 mm - max. 160 A - length 990 mm
Connector with 3 outgoing Terminals - 200 A