Terminal block on support - 21 x 1.5 to 16² - L. 176 mm
Terminal block on support - 33 x 1.5 to 16² - L. 276 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm
Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X
Supply busbar - fork-type - 1P - max 12 devices connected - 1 row
Supply busbar - fork-type - 1P - max 57 devices connected - meter
Supply busbar - fork-type - 2P - max 6 devices connected - 1 row
Supply busbar - fork-type - 2P - max 28 devices connected - meter
Supply busbar -fork-type -2P balanced on 3 phase -max 6 devices connected-1 row
Supply busbar -fork-type -2P balanced on 3 phase -max 28 devices connected-meter
Supply busbar - fork-type - 3P - max 19 devices connected - meter
Supply busbar - fork-type - 4P - max 3 devices connected - 1 row
Supply busbar - fork-type - 4P - max 14 devices connected - meter
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
Surge arrester 8KA T1+T2 cassette 8KA
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 4P