Terminal block on support - 21 x 1.5 to 16² - L. 176 mm
Terminal block on support - 33 x 1.5 to 16² - L. 276 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm
Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X
Supply busbar - fork-type - 1P - max 12 devices connected - 1 row
Supply busbar - fork-type - 1P - max 57 devices connected - meter
Supply busbar - fork-type - 2P - max 6 devices connected - 1 row
Supply busbar - fork-type - 2P - max 28 devices connected - meter
Supply busbar -fork-type -2P balanced on 3 phase -max 6 devices connected-1 row
Supply busbar -fork-type -2P balanced on 3 phase -max 28 devices connected-meter
Supply busbar - fork-type - 3P - max 19 devices connected - meter
Supply busbar - fork-type - 4P - max 3 devices connected - 1 row
Supply busbar - fork-type - 4P - max 14 devices connected - meter
Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
OmniRex W-Plug-in time switch-7-day programme-German standard-switching step 2 hours
OmniRex T-Plug-in time switch-24-hour programme-German standard-switching step 15 min
Analogue time switch - daily programme - 20 A 250 V~
MicroRex D22 Plus digital time switch - 2 channels - Spanish version
MicroRex D21 Plus digital time switch - 1 channel - French version
MicroRex D22 Plus digital time switch - 2 channels - French version
Analogue time switch - weekly programme - 16 A 250 V~
Defrosting time switch - 16 A 250 V~ - 50 Hz
Programmable time switch - vert. dial - daily prog. - no working reserve