Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
Terminal block on support - 21 x 1.5 to 16² - L. 176 mm
Terminal block on support - 33 x 1.5 to 16² - L. 276 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm
Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X
Supply busbar - fork-type - 1P - max 12 devices connected - 1 row
Supply busbar - fork-type - 1P - max 57 devices connected - meter
Supply busbar - fork-type - 2P - max 6 devices connected - 1 row
Supply busbar - fork-type - 2P - max 28 devices connected - meter
Supply busbar -fork-type -2P balanced on 3 phase -max 6 devices connected-1 row
Supply busbar -fork-type -2P balanced on 3 phase -max 28 devices connected-meter
Supply busbar - fork-type - 3P - max 19 devices connected - meter
Supply busbar - fork-type - 4P - max 3 devices connected - 1 row
Supply busbar - fork-type - 4P - max 14 devices connected - meter
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -10 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -3 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -6 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -10 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -20 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -25 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -32 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -40 A -30 mA -AC type -N right hand