Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 51/53
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 71/73
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T1+T2 - 35 kA/pole
Plug-in replacement modules for SPD - T2 - 20 kA/pole
Plug-in replacement modules for SPD - T2 - 20 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T2 - 40 kA/pole
Plug-in replacement modules for SPD - T2 - 40 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T1+T2 - 12.5 kA/pole
Plug-in replacement modules for T2/40 kA surge arresters (440 V)
Plug-in replacement module for Surge protective device - T1+T2 - 8 kA/pole
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Aluminium Copper Distribution box - 120 mm² - 300 A max.
Aluminium Copper Distribution box - 300 mm² - 540 A max.
Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm
Copper bar with tapped holes - 12 x 4 mm - max. 160 A - length 990 mm
Connector with 3 outgoing Terminals - 200 A
Connectors with 7 outgoing Terminals - 400 A
Modular Distribution block - 1p - 250 A - 11 connections
Monobloc Modular Distribution block - 4p - 250 A - 12 connections
Modular Distribution block - 1p - 125 A - 16 connections
Modular distribution board with staggered bars, 4-pole 125 A - 15 connections per bar - 8 modules
Modular distribution block with staggered bars 125 A - external output - 16 connections/bar - 10 modules