[B2B-EN]-Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Bell 230 V~ - 4/5 VA - 1 module
Buzzer 230 V~ - 4 VA - 1 module
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Environmental wireless contact closure sensor
Programming software supplied with transfer key for modular programmable time switch
Ringer transformer - 230 V / 24-12 V - 24-18 VA
Safety transformer - 230 V / 12 or 24 V - 63 VA
Ringer transformer - 230 V / 12-8 V - 24 VA
Safety transformer - 230 V / 12 or 24 V - 25 VA
Ringer transformer - 230 V / 12-8 V - 8 VA
Closed current transformer EMDX3 80A
Digital time switch 1 channel Week Bluethooth 230V
Digital time switch 2 channel Week Bluethooth 230V
412171B
Connected silent contactor CX³ with Netatmo - multifunction 20A 100-240V~ - 1 module
Gateway module EMDX³ with Netatmo for connected installation - 100-240V~ - 2.5 modules
Sealable screw cover for MCB-DX³ - 4 separable poles - 1 module per pole