SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Insulating shield for MCB-DX³ - 1 module per pole
Terminal shield DX³ - for 1.5 modules/pole products (set of 2)
Aluminium terminal DX³ - 50 mm²
Aluminium terminal DX³ - 95 mm² for 1.5 modules/pole MCB
Sealable screw cover for MCB-DX³ - 4 separable poles - 1.5 modules per pole
Support for one Ø5 or Ø6 mm padlock for MCB/RCD/isolating switch DX³
Padlock Ø5 mm DX³ - shackle type
Power overvoltage protection (POP) DX³ - 275 V - 1 module
Motorised control DX³ 230 V~ - standard - 1 module - for 1.5 modules devices
Motorised control DX³ - 24 to 48 V~/= - automatic resetting - 2 modules
Alpharex3 bluetooth-adapter
Sealable screw cover for MCB-DX³ - 4 separable poles - 1 module per pole
Spacing unit - DX3
Manual transfer switch DX³ - for 2 poles - 2-modules devices
Manual transfer switch DX³ - for 3 poles - 3-modules devices
Manual transfer switch DX³ - for 4 poles - 4-modules devices