Bell 230 V~ - 4/5 VA - 1 module
Buzzer 230 V~ - 4 VA - 1 module
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Bell - 230 V~ - 6 VA - 1 mod
Surge arrester 8KA T1+T2 cassette 8KA
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 4P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N left
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N right
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P+N right
Ringer transformer - 230 V / 24-12 V - 24-18 VA
Safety transformer - 230 V / 12 or 24 V - 63 VA
Ringer transformer - 230 V / 12-8 V - 24 VA
Safety transformer - 230 V / 12 or 24 V - 25 VA
Ringer transformer - 230 V / 12-8 V - 8 VA
CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
Connected load shedder with Netatmo