RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -10 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -3 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -6 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -10 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -30 mA -AC type -N right hand
AFDD DX3 STOP ARC 6000A 1 pole + neutral 20A curve C 30MA TYPE AC
SPD - T2 - Imax 40 kA/pole - 3P+N - neutral on left-hand side
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 10 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 16 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 32 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 10 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 16 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 30 mA - A type - N left hand