SPD - T2 - Imax 20 kA/pole - 1P
SPD - T2 - Imax 20 kA/pole - 1P+N - neutral on left hand side
SPD - T2 - Imax 20 kA/pole - 3P+N - neutral on left hand side
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 1P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 3P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 4P
SPD - T2 - Imax 40 kA/pole - 1P
SPD - T2 - Imax 40 kA/pole - 3P
SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on left-hand side
SPD - T2 - Imax 40 kA/pole - 3P+N - neutral on left-hand side
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Blow-out indicator - for fuse carriers 250 V~
Cartridge fuse 5 x 20 mm - without indicator - 0.2 A
Cartridge fuse 5 x 20 mm - without indicator - 0.63 A
Cartridge fuse 5 x 20 mm - without indicator - 1 A
Surge arrester T1+T2 8KA 3 poles+N Neutral on the right
Surge arrester-BPA T2 20KA 1 pole+N Neutral on the right +SD
Surge arrester-BPA T2 20KA 3 poles+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 1 pole+N Neutral on the right +SD