Surge arrester T1+T2 8KA 3 poles+N Neutral on the right
Surge arrester-BPA T2 20KA 1 pole+N Neutral on the right +SD
Surge arrester-BPA T2 20KA 3 poles+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 1 pole+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 3 poles+N Neutral on the right +SD
T1+T2 12.5KA 2 poles surge arrester
Surge arrester T1+T2 12.5KA 3 poles+N Neutral on the right +SD
Surge arrester 8KA T1+T2 cassette 8KA
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 2P
Surge protective device - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 4P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N left
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N right
Surge protective device -protection of main distribution board -T1+T2 -limp 12.5 kA/pole -3P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P+N right
Self-protected SPD - for consumer unit - T2 - Imax 12 kA/pole - 1P+N left
Surge arrester - subscriber board protection - monobloc/Type 2 - 4P protected
Surge arrester - switchboard protection - protected Type 2 - 2P, combinable
Surge arrester - switchboard protection - protected Type 2 - 4P
SPD with integrated short-circuit protection type t2 imAX 20KA - 1P+N 320v~ - 4 modules
SPD with ICC protection 25KA t2 imAX 20KA 3P+N left with fault signalling
SPD with ICC protection 25KA t2 imAX 20KA 1P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 20KA 3P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 1P+N left with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 3P+N left with fault signalling