[B2B-EN]-Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Cartridge fuse 6.3 x 23 mm - without indicator - 6 A
Cartridge fuse 5 x 20 mm - without indicator - 5 A
Cartridge fuse 5 x 20 mm - without indicator - 10 A
Cartridge fuse 5 x 20 mm - without indicator - 6.3 A
Cartridge fuse 5 x 20 mm - without indicator - 0.5 A
Cartridge fuse 5 x 20 mm - without indicator - 0.63 A
Cartridge fuse 5 x 20 mm - without indicator - 0.2 A
Cartridge fuse 5 x 20 mm - without indicator - 3.15 A
Cartridge fuse 5 x 20 mm - without indicator - 1 A
Cartridge fuse 5 x 20 mm - without indicator - 2 A
Cartridge fuse 8.5 x 23 mm - with indicator - 6 A
Cartridge fuse 10.3 x 25.8 mm - without indicator - 16 A
Cartridge fuse 10.3 x 25.8 mm - with indicator - 16 A
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 1 A - without indicator
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 2 A - without indicator
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 4 A - without indicator
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 6 A - without indicator
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 10 A - without indicator
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 16 A - without indicator
Domestic cartridge fuse - cylindrical type 8.5 x 31.5 - 20 A - without indicator
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 2 A - with indicator
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 4 A - with indicator
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 6 A - with indicator