Socket outlet - 20 A 400 V~ - 3P+E - shuttered - french standard - Lexic
Socket outlet - 20 A 400 V~ - 3P+N+E - shuttered - french standard - Lexic
Socket outlet - 10/16 A - 250 V~ - 2P+E - shuttered - french standard
Socket outlet - 10/16 A - 250 V~ - 2P+E - shuttered - german standard
Buzzer 230 V~ - 4 VA - 1 module
Bell 230 V~ - 4/5 VA - 1 module
Bell - 230 V~ - 6 VA - 1 mod
Ringer transformer - 230 V / 24-12 V - 24-18 VA
Safety transformer - 230 V / 12 or 24 V - 63 VA
Ringer transformer - 230 V / 12-8 V - 24 VA
Safety transformer - 230 V / 12 or 24 V - 25 VA
Ringer transformer - 230 V / 12-8 V - 8 VA
CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
Connected load shedder with Netatmo