Bell 230 V~ - 4/5 VA - 1 module
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Buzzer 230 V~ - 4 VA - 1 module
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A
Hinges (2) - for PLEXO³ cabinets
Key lock - N° 850 - for 2 and 3 rows distribution PLEXO³ cabinets
Plain faceplate - for PLEXO³ cabinets - for 12 module cabinets
Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
Ringer transformer - 230 V / 24-12 V - 24-18 VA
Safety transformer - 230 V / 12 or 24 V - 63 VA
Ringer transformer - 230 V / 12-8 V - 24 VA
Safety transformer - 230 V / 12 or 24 V - 25 VA
Ringer transformer - 230 V / 12-8 V - 8 VA
CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
Bell - 230 V~ - 6 VA - 1 mod
Supports for terminal block-For 3 and 4 rows cabinets, 12 and 18 modules per row
Perforated faceplate - for PLEXO³ cabinets - for 12 module cabinets - H. 150 mm
Joining kit - for PLEXO³ cabinets
Wall mounting lugs (4) - for PLEXO³ cabinets
Plexo adaptor-For fixing Plexo flush mount wiring accessories on PLEXO³ cabinet