Bell 230 V~ - 4/5 VA - 1 module
Buzzer 230 V~ - 4 VA - 1 module
RCBO - DX³ 6000 -10 kA -4P-400 V~ -10 A -30 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -20 A -30 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -25 A -30 mA -A type
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 10 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 16 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 32 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 10 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 16 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 32 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -10 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -3 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -6 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -10 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -16 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -20 A -30 mA -AC type -N right hand
RCBO - DX³ 6000 -10 kA -1P+N-230 V~ -25 A -30 mA -AC type -N right hand