-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Type of connector
-
Type of connector
-
Type of connector
-
Imprint/indication
-
Transparent
-
Type of connector
-
Duct installation
-
Duct installation
-
With label area
-
Material
-
Scannable symbol/barrier free
-
With dust cover
-
Floor box/subfloor mounted
-
Floor box/subfloor mounted
-
With dust cover
-
Utilization
-
Material quality
-
Category
-
Category
-
Category
-
Suitable for touch sensor connector for bus system
-
Category
-
Outlet direction
-
With terminal resistor
-
Special tool necessary
-
Outlet direction
-
Outlet direction
-
Surface mounting
-
Surface mounting
-
Surface protection
-
Monitoring window/light outlet
-
Model
-
Suitable for round cable
-
Model
-
Suitable for round cable
-
Model
-
Mounting method
-
Mounting method
-
Suitable for flat cable
-
Mounting method
-
Suitable for flat cable
-
Mounting method
-
Mounting method
-
Suitable for solid conductors
-
Suitable for litz wire conductor
-
With label space
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Separate earthing connection
-
Flush-mounted installation
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Compatible with third-party covers
-
Surface finishing
-
Compatible with third-party covers
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Mechanical coding
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Shielded housing
-
Shielded housing
-
Screened
-
Screened
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-45/AR-68141-WEB-R.jpg)
RJ45 socket category 6 UTP 1 module Epure brushed steel
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-45/AR-68142-WEB-R.jpg)
RJ45 socket category 6 UTP 2 modules Epure brushed steel
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-782421-WEB-R.jpg)
RJ 11 telephone socket Forix - surface mounting - IP2X - UTP category 5e - white
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/782424-LEGRAND.jpg)
RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - white
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-782428-WEB-R.jpg)
2 x RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - white
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-782454-WEB-R.jpg)
RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - ivory
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/BT-KW4279C5E-WEB-R.jpg)
RJ45 socket Living Now - category 5e UTP - 1 module - White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/BT-KW4279C6-WEB-R.jpg)
RJ45 socket Living Now - category 6 UTP - 1 module - White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/BT-KW4279C6A-WEB-R.jpg)
RJ45 socket Living Now - category 6A UTP - 1 module - White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/BT-KG4279C5E-WEB-R.jpg)
RJ45 socket Living Now - category 5e UTP - 1 module - Black
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/BT-KG4279C6-WEB-R.jpg)
RJ45 socket Living Now - category 6 UTP - 1 module - Black
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/BT-KG4279C6A-WEB-R.jpg)
RJ45 socket Living Now - category 6A UTP - 1 module - Black
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/BT-KM4279C6-WEB-R.jpg)
RJ45 socket Living Now - category 6 UTP - 1 module - Sand
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/BT-KM4279C6A-WEB-R.jpg)
RJ45 socket Living Now - category 6A UTP - 1 module - Sand
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-572349-WEB-R.jpg)
RJ45 socket Arteor - category 6A UTP - 1 module - white
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-572358-WEB-R.jpg)
RJ45 socket Arteor - category 6A UTP - 1 module - white with orange shutter
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-572359-WEB-R.jpg)
RJ45 socket Arteor - category 6A UTP - 1 module - white with green shutter
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/572849-LEGRAND.jpg)
RJ45 socket Arteor - category 6A UTP - 1 module - magnesium
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-572858-WEB-R.jpg)
RJ45 socket Arteor - category 6A UTP - 1 module - magnesium with orange shutter
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-572859-WEB-R.jpg)
RJ45 socket Arteor - category 6A UTP - 1 module - magnesium with green shutter
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-572806-WEB-R.jpg)
RJ45 socket Arteor - category 6A STP - 1 module - magnesium
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/730056-LEGRAND.jpg)
Data socket Synergy - RJ 45 Cat.6 - single - white
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-570057-WEB-R.jpg)
RJ45 Category 6 UTP Arteor socket - 1 module - champagne
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-570058-WEB-R.jpg)
RJ45 Category 5e UTP Arteor socket - 1 module - champagne