-
Type of switch
-
Version as main switch
-
Number of switch positions
-
Number of switch positions
-
Type of switch
-
Version as maintenance-/service switch
-
With zero (off) position
-
Version as safety switch
-
With zero (off) position
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Max. rated operation voltage Ue AC
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
With retraction in 0-position
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Type of control element
-
Device construction
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Suitable for front mounting
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of poles
-
Front shield size
-
Number of auxiliary contacts as normally open contact
-
Front shield size
-
Front shield size
-
Complete device in housing
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Degree of protection (IP), front side
-
Degree of protection (IP), front side
DCX-M changeover switche - size 3 - 3P - 400 A - I-O-II
DCX-M changeover switche - size 4 - 3P - 630 A - I-O-II
DCX-M changeover switche - size 4 - 3P - 800 A - I-O-II
DCX-M changeover switche - size 5 - 3P - 1000 A - I-O-II
DCX-M changeover switche - size 5 - 3P - 1250 A - I-O-II
DCX-M changeover switche - size 6 - 3P - 1600 A - I-O-II
Cam switch - on/off switch - PR 12 - 3P - 16 A - 3 contacts - box 76x76 mm
Cam switch - on/off switch - PR 17 - 3P - 20 A - 3 contacts - box 96x120 mm
Cam switch - on/off switch - PR 21 - 3P - 25 A - 3 contacts - box 96x120 mm
Cam switch - changeover switch with off - PR 12 - 3P - 16 A - box 96x120 mm
Cam switch - changeover switch with off - PR 17 - 3P - 20 A - box 96x120 mm
Cam switch - changeover switch with off - PR 21 - 3P - 25 A - box 96x120 mm
Cam switch - changeover switch with off - PR 26 - 3P - 32 A - box 96x120 mm
Cam switch - changeover switch with off - PR 40 - 3P - 50 A - box 135x170 mm
Cam switch - changeover switch with off - PR 63 - 3P - 63 A - box 135x170 mm
Cam switch - changeover switch without off - PR 12 - 3P - 16 A - box 96x120 mm