Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 600x1000mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 600x1200mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 800x1200mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 600x1000mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 600x1200mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 800x1000mm
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 47U 800x1200mm
Linkeo 19 inches freestanding cabinet 42U 800x1000mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet 42U 800x1200mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet 47U 600x1000mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet 47U 800x1000mm without doors side panels and tilting bar
Linkeo 19 inches freestanding cabinet 47U 800x1200mm without doors side panels and tilting bar