Patch panel 10 inch - to be equipped with 6 RJ45
Patch panel 10 inch - to be equipped with 12 RJ45
Lead battery - 12 V - 7 Ah
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Cassette for flat panels to be equipped with connectors category 5e/6/6A/8
Port blanking modules for flat and angled panels
Port blanking cassette for copper or optical panels
Angled patch panel cover
High density cassette for flat panels to be equipped with connectors category 5e/6/6A
Patch panel telephone 19 inch - 50 ports connection 110
Patch panel 19 inch - equipped with 24 RJ45 Category 5e UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 5e FTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 FTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 STP
Patch panel 19 inch - equipped with 24 RJ45 Category 6A UTP