Patch panel 10 inch - to be equipped with 6 RJ45
Patch panel 10 inch - to be equipped with 12 RJ45
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
High density cassette for flat panels to be equipped with connectors category 5e/6/6A
Cassette with shutters for flat patch panel to be equipped with connectors.
Cassette for flat panels to be equipped with connectors category 5e/6/6A/8
Port blanking modules for flat and angled panels
Port blanking cassette for copper or optical panels
Angled patch panel cover
Patch panel telephone 19 inch - 50 ports connection 110
Patch panel 19 inch - equipped with 24 RJ45 Category 5e UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 5e FTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 FTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 STP
Patch panel 19 inch - equipped with 24 RJ45 Category 6A UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6A STP
Patch panel 19 inch - empty cassettes to be equipped with 24 RJ45
Patch panel 19 inch - to be equipped with cassettes and 24 RJ45
Angled Patch panel 19 inch - to be equipped with 24 RJ45
Patch panel High density 19 inch - to be equipped with 48 RJ45