Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Patch panel 10 inch - to be equipped with 6 RJ45
Patch panel 10 inch - to be equipped with 12 RJ45
Patch panel telephone 19 inch - 50 ports connection 110
Patch panel 19 inch - equipped with 24 RJ45 Category 5e UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 5e FTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 FTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 STP
Patch panel 19 inch - equipped with 24 RJ45 Category 6A UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6A STP
Patch panel 19 inch - empty cassettes to be equipped with 24 RJ45
Patch panel 19 inch - to be equipped with cassettes and 24 RJ45
Angled Patch panel 19 inch - to be equipped with 24 RJ45
Patch panel High density 19 inch - to be equipped with 48 RJ45
Angled Patch panel High density 19 inch - to be equipped with 48 RJ45
Patch panel 19 inch - equipped with 24 RJ45 Category 8 STP
Area distribution box to be equipped with up to 12 RJ45 connectors
Area distribution box to be equipped with up to 24 RJ45 connectors
Lead battery - 12 V - 7 Ah
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
Mechanical status indicator - for additional signalling
Sealing kit for Safety boxes 90 series - to give IP65 to Cat.Nos 138023 / 138025 and 138071
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED