TV plug - Ø 9.52 mm - male plug
TV plug - Ø 9.52 mm - female plug
F connector for Ø7 mm coaxial cable - male twist on connector
F connector male/male adaptor
F connector female/female adaptor
F connector for Ø7 mm coaxial cable - compression connector
F termination plug 75 ohms - for unused outputs
Plug RJ11 4 contacts 9.65mm width
Plug RJ12 6 contacts 9.65mm width
Plug RJ45 category 5e 8 contacts 11.7mm width
Plug RJ45 category 5e 9 contacts 11.7mm width
Sleeve RJ45 black
Sleeve RJ45 white
TV/SAT combiner - hertzian and satellite input - 47-862 MHz / 950-2400 MHz
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules
TV/computer network or telephone double connector
Set of 2 cord management for use with new generation Quick-Fix
Kit of 200 coloured rings for marking RJ45 cords
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - green
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - black
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - red
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - green
Cable tie - VDI application - L. 180 mm - Ø15 to 35 mm - tightening indicator