Lead battery - 12 V - 7 Ah
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Optic Drawer angled and modular 19 inch 1U to be equipped
High Density LC duplex block for 24 multimode fibres - beige
4 MTP feedthroughs block for singlemode fibres - key up/key down - green
4 MTP feedthroughs block for multimode fibres - key up/key down - beige
5 RJ45 copper block for fibre optic modular drawer
Fibre optic splice cassette for High Density and modular fibre optic panel
Fibre optic cassette - preterminated MTP to 24 LC - multimode OM4 - polarity A/C
Fibre optic cassette - preterminated MTP to 24 LC - singlemode OS2 - polarity A/C
Fibre optic cassette - preterminated MTP to 12 SC - multimode OM4 - polarity A/C
Fibre optic cassette - preterminated MTP to 12 SC - singlemode OS2 - polarity A/C
UHD modular fibre optic drawer with cord management at front and back 1U to be equipped with cassettes
UHD modular fibre optic drawer with cord management at front and back 2U to be equipped with cassettes
Ultra high density cassette MPO multimode 12 LC OM4
Ultra high density cassette MPO multimode 12 LC OS2