Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Set of 12 OS2 LC-UPC pigtails for fibre optic 9/125μm 1 m
Set of 12 pigtails 50/125μm for fibre optic OM4 LC connector 1m
Set of 12 OM3 LC-PC pigtails for fibre optic 10 Go 50/125μm 1 m
Pigtail 50/125µm SC OM3 LSZH 1m
Pigtail 50/125µm LC OM3 LSZH 1m
Pigtail 50/125µm ST OM3 LSZH 1m
Pigtail 50/125µm SC OM3 LSZH 2m
Pigtail 50/125µm LC OM3 LSZH 2m
Pigtail 50/125µm SC OM4 LSZH 1m
Pigtail 50/125µm LC OM4 LSZH 1m
Pigtail 50/125µm ST OM4 LSZH 1m
Pigtail 50/125µm SC OM4 LSZH 2m
Pigtail 50/125µm LC OM4 LSZH 2m
Pigtail 9/125µm SC APC OS2 1m LSZH