Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
External manual bypass - for Daker DK 4500-6000-10000
Additional battery cabinet - for UPS Cat.No 3 101 54
Additional battery cabinet - for UPS Cat.No 3 101 56
Additional battery cabinet - for UPS Cat.No 3 101 58
Additional empty battery cabinet - for Keor S UPS
Additional battery cabinet - 2 x 6x12 Ah - for Keor S 3000
Additional battery cabinet - 3 x 6x12 Ah - for Keor S 3000
Additional battery cabinet - 6 x 6x12 Ah - for Keor S 3000
Additional battery cabinet - 20x12 Ah - for Keor S 6000-10000
Additional battery cabinet - 2 x 20x12 Ah - for Keor S 6000-10000
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 1kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 10kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 1kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 5/6kVA to increase backup time.
Volt-free contact card - for conventional UPS
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white