Lead battery - 12 V - 7 Ah
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Legrand Daker DK Plus 10kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 10kVA - UPS (rack-tower / extended battery / 3Ph In - 1Ph Out)
Legrand Keor Multiplug UPS 600VA - 6 German Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor Multiplug UPS 800VA - 6 German Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor Multiplug UPS 600VA - 6 French Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor Multiplug UPS 800VA - 6 French Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Legrand Keor SP UPS 600VA - 4 IEC Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 600VA - 1 IEC + 1 GR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 600VA - 1 IEC + 1 FR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 800VA - 4 IEC Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 800VA - 1 IEC + 1 GR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 800VA - 1 IEC + 1 FR Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 1000VA - 6 IEC Sockets (backup + surge protected), AVR
Legrand Keor SP UPS 1000VA - 2 IEC + 2 GR Sockets (backup + surge protected), AVR