Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
On-line double conversion UPS - 6000 VA - 5400 W- backup time 22 min
On-line double conversion UPS - with isolation transformer - 6000 VA - 5400 W
On-line double conversion UPS - 10000 VA - 9000 W- backup time 10 min
On-line double conversion UPS - with isolation transformer - 10000 VA - 9000 W
On-line double conversion UPS - tower - 1000 VA - 900 W
On-line double conversion UPS - tower - 2000 VA - 1800 W
On-line double conversion UPS - tower - 3000 VA - 2700 W
Legrand Daker DK Plus 1kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 2kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 3kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 5kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 6kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 5kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 6kVA - UPS (rack-tower / extended battery)