Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
Secondary SCS console for nursing room in addition to the console reference 076609
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Nurse station terminal with LCD display
Power supply - 24 V - 2 A - 48 W - 8 modules
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Virtual configuration software for SCS BUS nurse call to be used with reference 076616
Nurse call software for PC traceability of events with reference 076617
On-line double conversion UPS - 3000 VA - 2400 W- backup time 10 min
On-line double conversion UPS - 3000 VA - 2400 W- backup time 27 min
On-line double conversion UPS - 3000 VA - 2400 W- backup time 50 min
On-line double conversion UPS - with isolation transformer - 3000 VA - 2400 W
External manual bypass - for Daker DK 4500-6000-10000
Additional battery cabinet - for UPS Cat.No 3 101 54
Additional battery cabinet - for UPS Cat.No 3 101 56
Additional battery cabinet - for UPS Cat.No 3 101 58
Additional empty battery cabinet - for Keor S UPS
Additional battery cabinet - 2 x 6x12 Ah - for Keor S 3000
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Volt-free contact card - for conventional UPS
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.