Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
TV/SAT combiner - hertzian and satellite input - 47-862 MHz / 950-2400 MHz
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules
RJ 11 telephone socket Forix - surface mounting - IP2X - UTP category 5e - white
RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - white
2 x RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - white
RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - ivory
RJ45 socket Living Now - category 5e UTP - 1 module - White
RJ45 socket Living Now - category 6 UTP - 1 module - White
RJ45 socket Living Now - category 6A UTP - 1 module - White
RJ45 socket Living Now - category 5e UTP - 1 module - Black
RJ45 socket Living Now - category 6 UTP - 1 module - Black
RJ45 socket Living Now - category 6A UTP - 1 module - Black
RJ45 socket Living Now - category 6 UTP - 1 module - Sand
RJ45 socket Living Now - category 6A UTP - 1 module - Sand
RJ45 socket Arteor - category 6A UTP - 1 module - white