Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Flexible patch cord - home network - 0.2 m
Flexible patch cord - home network - 0.4 m
Telephone patch cord - home network - 0.18 m
Telephone splitter patch cord 2 RJ 45 - home network - 0.3 m
Telephone splitter patch cord 4 RJ 45 - home network - 0.3 m
Multimedia cabinet PractiboxS flush mounting for brick and masonry walls 2 x 12 modules white door
Multimedia cabinet PractiboxS flush mounting for dry partitions 2 x 12 modules white door
Multimedia cabinet PractiboxS surface mounting 2 x 12 modules with white door