Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 20 m
Patch cord RJ45 category 5 U/UTP PVC grey 1m
Patch cord RJ45 category 5 U/UTP PVC grey 2m
Patch cord RJ45 category 5 U/UTP PVC grey 3m
Door contact - class III
Patch cord RJ45 category 6 SF/UTP PVC blue 3m
Patch cord RJ45 category 6 SF/UTP PVC blue 5m
Cord for area distribution box - Category 6 - U/UTP - RJ45/stripped - LSZH - 8 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/stripped - LSZH - 15 m
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 8 m